Samples available from Wilkerson Corporation
Start testing in your application with a product sample and quickly see the Wilkerson advantage.
©2019 Wilkerson Corporation
View Product Bulletin
Order Your Sample Today
K4517N14160D
Digital Pressure Gauge
Please complete the form below.
The K4517N14106D 1.75" digital pressure gauge is designed to handle a variety of industrial and commercial applications, which require air pressure measurement under normal indoor environmental conditions. 
  • Compact Size
  • User-Friendly Design
  • Remains 'On' for 5 minutes before
    returning to Shut Off/Sleep Mode

The unit can be field convertible to display PSI, bar, Mpa, kg/cm² units of measure and is accurate to within 1% of full scale. 

K4517N14160D Digital Pressure Gauge - Register for your sample today!
Easy Set-Up and Testing!
Register today!

Wilkerson Corporation
Please Note: Offer only valid in the USA