Parker - The best solutions for metal processing
Custom Solutions Provider
Engineered Motion Control Systems From Parker

Parker drive systems...used in a wide variety of industrial, commercial, marine, and in-plant automotive applications. 
Providing Solutions
Wire, Cable, Hose, Tube
Converting, Printing, Plastics
Test Stand and Dynamometer

Click on an industry image to learn more about selected applications.
Metals Processing
Oil and Gas

Trusted Partner
We are partners helping our customers to maximize throughput and minimize downtime. We help them achieve their goals by working collaboratively with them to solve their most challenging drives and control system applications. 

Responsive Service
Operating within Parker's decentralized structure, we are flexible and responsive (pre- and post-sale) to our customer's needs while at the same time able to leverage Parker's global resources across multiple disciplines.

Flexible Connectivity
Industry Leading Communications Capabilities - 
LINKnet, the future of peer to peer communications, operates over Ethernet using CAT6 cable and supports both ModbusTCP and Ethernet/IP (ODVA compliant) for direct connection to PLC’s without a gateway.

In addition to Parker LINKnet, a wide range of field bus options are also supported including: EtherNet/IP, Profibus, Profinet, ControlNet, CANopen, & EtherCAT.

Remote diagnostics are supported over Ethernet.

Software Tools
Parker DSE (Drive System Explorer) is a comprehensive graphically driven, object oriented self documenting configuration and diagnostic tool for Parker's current and legacy drive products. It allows the user to take control, offering a host of useful features, including a range of time-proven function blocks for applications such as winding, tension regulator section control, and more. DSE has no subscription fees while being intuitive and easy to use. 

  • Set up parameters and create projects
  • Configure drive I/O
  • Build applications using drag-and-drop function blocks
  • Monitor drive operation real-time
  • Chart variables on-line

Parker Hannifin has over three decades of experience in markets including printing & converting, wire & cable, textiles, test stands & dynamometers, ski lifts & recreation, crane & hoist, oil & gas, power generation, and a host of others. Chances are we have worked in yours!
Want to learn more? Please download our brochure for information on our track record, industries served, and how to contact us to receive a proposal.



Parker Hannifin Corporation
Electromechanical and Drives Division
9225 Forsyth Park Dr.
Charlotte, NC 28273 USA
Tel: (704) 588-3246 Fax: (704) 588-3249
emn_support@parker.com