![]() |
![]() |
![]() |
![]() |
![]() |
The Fuel Filter Water Separator for diesel, biodiesel and gasoline. |
SNAPP is big protection for small engines up to 40 gph and makes every filter change literally a snap. Fast, easy, clean. No tools are needed – when it's time for service, simply snap in a new filter. Simple installation and a patented priming system mean that protecting your engine investment is now ... a SNAPP. |
Clear bowl for at-a-glance inspection. The rugged cleat bowl allows on-the-spot inspection for water in fuel - a significant advantage when troubleshooting fuel quality. |
![]() |
Mighty small. Small but mighty. |
Forget multi-piece filters with glass bowls. Forget messy change-outs. SNAPP is a one-piece fuel filter separator that is fast and effortless to service. |
Quick-connect fittings for fast, confident connections. |
Quick-release squeeze tabs make filter changes a snap. |
Permanent mounting bracket is electrostatically coated steel for withstanding corrosive environments. |
SNAPP is a one-piece fuel filter water separator for 24/7 protection, even with bio-diesel and gasoline. |
Heavy-duty high-impact nylon construction won't ever rust or corrode, even in humid conditions. |
![]() |
The Racor self-venting drain means easy service with no mess - twist, drain, done. |
Legendary Aquabloc filter media in 2, 10 or 30 micron rating. The Aquabloc media is the world's definitive filtration protection - it's 99% effective in separating water and solid contamination from diesel, bio-diesel and gasoline. |
AQUABLOC® ENGINEERED MEDIA. The Heart & Soul of Ultimate Engine Protection. |
SNAPP is big protection for small engines up to 40 ghp and makes every filter change literally a snap. Fast, easy, clean. No tools are needed – when it's time for service simply snap in a new filter. Simple installation and a patented priming system mean that protecting your engine investment is now ... a SNAPP. |
Aquabloc media is both corrugated and pleated to present a massive and effective filtration surface area. This design innovation slows fuel velocity to improve coalescing and filtration efficiency. |
![]() |
Water droplets coalesce on the outside of the composite media and fall into the collection bowl to be drained away. |
After water is removed, an engineered compounded media traps 99% of solid contamination, even microscopic particles of dirt and rust. |
Aquabloc elements are available in 2, 10, 30 micron ratings to match filtration level to fuel quality, operating environments and service schedules. |
![]() |
Sensitive diesel fuel injection systems demand virtually flawless removal of damaging water and solid contamination. The SNAPP integrated fuel filter water separator is a filtration system that is 99% efficient, for absolute injector protection. |
SNAPP fits everywhere |
Less than 4 by 8 inches, installs anywhere, works for diesel and bio-diesel and wherever small engines are hard at work. |
![]() |
![]() |
![]() |
![]() |
![]() |
Only 2.5" clearance for service allows |
Simple. |
Installation is a snap. |
![]() |
![]() |
![]() |
![]() |
Install Bracket |
Snap In |
Quick Connect |
Done |
This is PRIME TIME. |
SNAPP primes in seconds, no muss, no fuss. |
Connect the old filter to the new with the bridge coupling |
![]() |
![]() |
Flip the old filter, open the drain to prime the new, remove and reconnect. |
It's a SNAPP to add Racor-quality protection. |
![]() |
![]() |
Introducing the fastest, cleanest fuel |
filter change on earth. It's a SNAPPTM |