500/600 Series II Mass Flow Meters and Controllers
The original 500/600 Series Digital Mass Flow Products brought the Porter standard of quality, versatility and cost effectiveness to digital mass flow.  The new 500/600 SERIES II instruments take those concepts to an even higher level.  The SERIES II products feature expanded flow ranges (from 0.014 - 0.7 ml/min up to 33 - 1670 l/min) and can be factory configured to include up to 8 gas type and flow range combinations.  Models are available with maximum operating pressures up to 6000 PSIG.  In addition to the standard analog I/O - signals and RS232 connection, DeviceNet, Profibus - DP® and Modbus communication protocols are available.  SERIES II Mass Flow Products can also be factory configured to include up to 8 gas type and flow range combinations.
Flow Parameter Adjustment
Series II instruments are available with Porter's new Flow Parameter Adjustment (FPA) feature.  FPA offers increased flexibility by allowing user configuration of both flow range and gas type while maintaining high accuracy with more than 180:1 effective turndown range.  Available software and connection hardware allows communication with the instrument via Laptop USB port.
With Porter Series II and Flow Parameter Adjustment, Original Equipment Manufacturers are able to significantly reduce the variety of spare instruments they keep on stock, thereby lowering cost of ownership.  Users of MFCs in pilot plants or laboratories can rescale their instruments on site, saving time and cost.
MFM Model Number MFC Model Number Flow Range
510C 600CV 0.014 - 0.7 ml/min up to 0.18 -9 ml/min
511B 601CV 0.16 - 8 ml/min up to 0.5 - 25 l/min
511AC 601AV 0.4 - 20 l/min up to 5 - 100 l/min
512AC 602AV 0.8-40 l/min up to 1.4-250 l/min
513AC 603AV 4 - 200 l/min up to 33 - 1670 l/min

Note: The flow range listed are the minimum and maximum nitrogen (N2) flow ranges available for each given model.  Intermediate flow ranges area available. For correct sizing when operating parameters are questionable, please consult the factory.  All flow ranges are at standard conditions of 14.7 PSIG and 70°F (21.1°C).
Select a product category below, then send us an inquiry about your specifications and scheduling needs:
Series II Mass Flow Meters

Porter Series II mass flow meters feature expanded flow ranges and can be factory configured to include up to 8 gas type and flow range combinations.  Series II instruments are available with Porter's new Flow Parameter Adjustment (FPA) feature.


Series II Mass Flow Controllers

Porter Series II mass flow controllers are available with maximum operating pressures up to 6000 PSIG.  In addition to the standard analog I/O - signals and RS232 connection, DeviceNet, Profibus - DP® and Modbus communication protocols are available.


Get A Quote
Need pricing on a specific or custom Porter Instrument?
Locate A Representative
Use our Rep Locator to find the appropriate representative for your area.
Ask An Expert
Get prompt assistance on a Porter Instrument flow product or application challenge.