Parker Servo Drive
Do not miss either the new Parker Automation Controller
The new intelligent multi-axis motion controller
  • IEC61131-3 programming
  • PLC open motion control
  • High-speed EtherCAT
  • SD application memory
  • Fan-less operation
  • CNC capability
  • Web configuration tool





    Please complete the form to contact us for more information.
      CONTACT US 
    Extremely compact: with the PSD you can control up to 15 servo axis in only 30cm thanks to a multi-axis system where each power module can supply up to three servo motors.