ascript'> jQuery(document).ready(function($){ $('form').submit(function(e){ // validate for checkboxes if ( $('input[name=optIn1]:visible').length ) { if( !$('input[name=optIn1]:checked').length ) { alert('Please tick the "Marketing Opt-in" checkbox to submit.'); e.preventDefault(); return false; } } if ( $('input[name=PrivacyPolicy]:visible').length ) { if( !$('input[name=PrivacyPolicy]:checked').length ) { alert('Please agree to the privacy policy'); e.preventDefault(); return false; } } }); })





Phastite® Connectors
Permanent Ferrule-less Tube Fittings


Download Technical
Product Catalogue

A unique, push fit permanent instrumentation connection that eliminates the need for welding tube. With the help of a hand tool, the connection can be installed in under 1 minute, and requires limited skill to operate. Developed in a range of corrosion resistant alloys, the Phastite permanent instrumentation connection is ideal for applications where welding currently takes place. 

  • Available in 316 Stainless Steel, as well as Inconel Alloy 825, 625 and Super Duplex for applications that demand a greater corrosion resistance. 
  • Quick installation with a single assembly process
  • Can be used in applications up to 20,000 psi/1380 bar. 





Parker can support you to make your systems safer, cleaner and faster. Fill in this form to be contacted by a member of our team to discuss your applications.

  What's Your Application?
 
INSTRUMENTATION
CONNECTIONS
INSTRUMENTATION
TUBE
Corrosion resistant alloys
Reduced installation costs

Simple assembly process

Parker  - One Stop Shop

INSTRUMENT
MANIFOLDS
PRESSURE
GAUGES
Parker Hannifin Manufacturing Ltd.
Instrumentation Products Division Europe
Riverside Road
Barnstaple EX31 1NP
United Kingdom
Tel: (+44) 01271 31 31 31
www.parker.com/ipd
© Parker Hannifin Corp 2017
Phastite connectors are widely used in instrumentation lines, hydraulic power units and chemical injection skids.
Image source: Getty Images.

Parker provides a complete instrumentation system solutions package from fittings and tubing to pressure gauges and manifolds.