Product Examples

Wide Range of Application in
and outside Sealing Technology


Produktbeispiele
  • Abstreifer
  • Anti-Extrusionsringe
  • Dünnwandige Membranen
  • Führungselemente
  • Rotordichtungen
  • Slipper Seals (Profilierte Dichtkantenringe)
  • Konstruktionsteile

    With its outstanding properties profi le nobrox® is extremely versatile: as a sealing element, guiding element and anti-extrusion element in sealing technology. Furthermore, the material is superbly suited for use in a wide range of engineered components.

    Rotor Seals
    • Robustness
    • Long life
    • Excellent sealing performance in non-pressurized conditions
    • Robust seal profi le for harshest operating conditions
    • Extremely high wear resistance
    • Long “mileage” thanks to application-optimized material properties
    • Insensitive to pressure peaks
    • Improved lubrication due to deposit of
      pressure medium in dynamic contact area
    • Maximum extrusion resistance
    • Assembly in closed and undercut housings possible
     

        Close