![]() |
![]() |
![]() |
Material Properties |
nobrox® Put to the Proof: |
Demonstrably Outstanding Properties Profile |
Th e extrusion behavior of new sealing materials is determined, for example, by using rectangular piston seals or standard rings. When using this method extrusion occurs as a result of the specifi ed loadings and the radial gap behind the seal. It can be measured as a permanent plastic deformation resulting from the intrusion of the material into the radial gap under the applied load. |
Extrusion Tendency |
< Zurück |
Temperature Behavior |
Back |
Test Conditions Piston seals Ø 100 mm (300 bar, 72 h, 80 °C, radial gap 0.5 mm) |
![]() |