Material Properties
nobrox® Put to the Proof:

Demonstrably Outstanding Properties Profile
Th e extrusion behavior
of new sealing materials
 is determined, for example,
by using rectangular piston
seals or standard rings. When using this method extrusion occurs as a result of the specifi ed loadings and the radial gap behind the seal. It can be measured as a permanent plastic deformation resulting from the intrusion of the material into the radial gap under the applied load.
Extrusion Tendency
< Zurück
Temperature Behavior
Back
Test Conditions
Piston seals Ø 100 mm (300 bar, 72 h, 80 °C, radial gap 0.5 mm)