var defaultHiddenFieldNameValue = ""; function getQueryStringParamValue(strQStrParam) { var strURL = document.location.href; var strQStrParamValue = ""; if (strURL.indexOf('?') != -1) { strQStrParamValue = strURL.substr(strURL.indexOf('?') + 1); if (strQStrParamValue.indexOf(strQStrParam) != -1) { strQStrParamValue = strQStrParamValue.substr(strQStrParamValue.indexOf(strQStrParam)); strQStrParamValue = strQStrParamValue.substr(strQStrParamValue.indexOf('=') + 1); if (strQStrParamValue.indexOf('&') != -1) strQStrParamValue = strQStrParamValue.substr(0, strQStrParamValue.indexOf('&')); return strQStrParamValue; }else{ strQStrParamValue = defaultHiddenFieldNameValue; return strQStrParamValue; } }else{ strQStrParamValue = defaultHiddenFieldNameValue; return strQStrParamValue; } } var form = "Your_HTML_Form_Name"; function setCampaign(){ var elqForm = document.forms[form]; elqForm.elements['from_url'].value = getQueryStringParamValue('from_url'); } window.onload = setCampaign;








The Thermoplastic
Material for Seals and Engineered Components
Home

▪  Extremely wear-resistant
▪  Robust and simplified assembly
▪  Resistant against conventionally
   used media in fluid power
   applications as well as against water,
   moisture and other polar media
▪  Cost-efficient
▪  High resilience (“snappiness”)
▪  Robust against abrasive particles,
   rough surfaces, etc.
▪  Wide application range:
   -  as a sealing element, guiding element,    
      anti-extrusion element,diaphragm
      and as a material for engineered
      components