Advantages at a Glance
- Mechanical properties comparable to PA 12 with approx. 40 K
higher melting temperature of 220 °C
- Permanent service temperature of up to 150 °C
- Good resilience and low creep
- High chemical resistance / good barrier properties
- Very short cycle times (fast recrystallization)
- Low moisture absorption of 0.4 % at 23 °C,
50 % relative humidity
- Extremely high ultimate elongation
- Very good tribological properties / good sliding properties
combined with low wear
- Good impact resistance at -40 °C
- Flame-protected without halogens and red phosphor
- Very good weldability (laser welding,
vibration welding, etc.)
- Gamma sterilization possible
- Outstanding reproducibility of dimensions and tolerances
|