Material Properties
nobrox® Put to the Proof:

Demonstrably Outstanding Properties Profile
The wear resistance of
 materials is investigated
on axial tribo testers.
A cylindrical test piece with
a dimension of Ø 16 x 10 mm is subjected to a load of 14 MPa and a defined sliding velocity. Wear is determined as weight loss on the test pieces, depending on travel speed, load reversal time and roughness of the mating surface. The results make it possible to evaluate materials with respect to the wear behavior of seals in hydraulic applications.
Wear
< Zurück
Extrusion Tendency
Back
Test Conditions
Cylindrical test pieces (14 N/mm², 0.1 m/s, 100,000 load reversals, room temperature, oil-lubricated)