THIS IS DEPENDABILITY

DISPOSABLE OUTBOARD GASOLINE OR DIESEL FUEL FILTER WATER SEPARATOR
LEARN MORE

If you would like more details, please enter your contact information below.

DISPOSABLE FUEL FILTER / WATER SEPARATOR


The SNAPP™ Series is a compact, disposable fuel filter water separator with premium filtration capabilities. Unlike conventional small engine filters, which use a spin-on element that requires a strap wrench to service, the SNAPP™ filter features a patented bracket system and quick-connect fittings that eliminate the need for seals or threads. This allows change-outs to be performed quickly, easily, and without the use of tools. The filter only requires 2-1/2 inches front clearance for servicing, making it suitable for installation wherever you need it. 

The SNAPP™ filter housing’s one-piece, high-impact nylon structure is coupled with a powder-coated or stainless steel (for marine use) mounting bracket to resist corrosion in all environments. The clear collection bowl allows for accurate inspection of fuel quality. A self-vent drain is also available for easy removal of collected water. 

At the heart of the SNAPP™ fuel filter is Racor’s proprietary Aquabloc® technology. Aquabloc® is a unique engineered media that incorporates pleat-spacing corrugations and a graduated pore structure to increase dirt-holding capacity and extend filter life. The media is waterproof and rustproof, capturing contaminants while the specially treated surface separates and coalesces water from the fuel; causing the water to gather into large droplets that then fall into the clear collection bowl.

Aquabloc® elements are available in three different ratings, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on-engine filters. Flow up 26 gph (129 lph) in both gasoline and diesel using the SNAPP™ filter.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and is more effective at stopping water. Extends the life of the entire fuel system. Flow up 34 gph (129 lph) in gasoline and 26 gph (98 lpm) diesel using the SNAPP™ filter.

“2” micron (98%@4 microns) – Provides maximum water removal and filtration and is capable of protecting all modern injection systems, while greatly extending the life of difficult-to-service on-engine filters. Flow up 40 gph (151 lph) in gasoline and 26 gph (98 lpm) in diesel using the SNAPP™ filter.
Parker Hannifin Corporation
Engine Mobile OE Division
3400 Finch Road
Modesto, CA 95353
Ph: 800-344-3286
parker.com/emoe


©PARKER HANNIFIN 2019