And if 3 reasons weren't enough...

SKW spindle motors
HKW spindle motors
View the digital brochure and discover how Parker spindles motors have been succesfully used in real applications.


Speed up to 50,000 rpm
Extremely compact
Look for useful  content on Parker blog
Within Parker blog you can access interesting and useful content that are constantly updated and you can interact to us giving us your opinion and asking for more information.
Don't miss the following article dedicated to high speed applications:
 "How to select the right motor / drive for high speed applications"
Follow us and interact with us also on the  electromechanical technology-focused channel on Twitter and Linkedin.


Please complete the form if you need further information

Parker's HKW and SKW "Kit" spindle motors deliver the compactness and performance of a servo motor (PMAC); increasing your machine tool productivity.  Importantly, thanks to embedded magnets in the rotor, shaft temperatures are lower than when using an asynchronous motor, so spindle accuracy and the bearing's operational life increase by an impressive ratio. Both ranges are oil proof, maintenance free, have low noise levels and are fully compatible with a host of third party drives.