Complete the form below and someone will contact you regarding an mSR demonstration.
mSR Series
Miniature Square Rail Positioner
  Register for an mSR demo!
 

The mSR (miniature square rail) series of linear positioners has been engineered to deliver a combination of modularity, flexibility, and performance in an extremely compact package.

The low profile and high precision of the mSR make it ideal for life science applications like microscopy or digital pathology. The mSR might also prove ideal in semiconductor metrology applications due to its straightness, flatness, and high precision. The combination of small size, yet high acceleration and speed capacity, also make this a desirable positioner for electronics manufacturing.

mSR series standard features include:
  • 2 form factors (mSR 80 - 80 mm wide x 25 mm tall, and mSR 100 - 100 mm wide x 25 mm tall)
  • Standard strokes ranging from 25 mm to 500 mm
  • 2 center driven linear motor technologies (mSR 80 - ironcore, mSR 100 - ironless)
  • 6 different encoder options:
  1. Value priced 1 micron magnetic incremental with integrated home and limit sensing
  2. Optical incremental 1 micron resolution with integrated home and limit sensing
  3. Optical incremental 0.1 micron resolution with integrated home and limit sensing
  4. Optical incremental 0.01 micron resolution with integrated home and limit sensing
  5. Analog Sine/Cosine with integrated home and limit sensing
  6. BiSS-C Absolute (mSR 100 only)
  • mSR 80 XY without the need for transition plates
  • mSR 100 XY without the need for transition plates with standard or carriage to carriage orientation
  • mSR 80 to 100 XY without the need for transition plates
  • Dowel holes for repeatable pinning