Easy to Retrofit
Have an existing SSD LINK system? LINKnet components are plugin compatible with many older drives. This means that an existing LINK system using AC690+ and/or
DC590+ units can potentially be updated to LINKnet without requiring the replacement of functional drives. The system will connect to any Ethernet enabled PLC and with remote 1/0. LINK2 touchscreens can be replaced by the Parker TS8000.
Parker has qualified third party remote fieldbus I/O modules for use in LINKnet systems. This provides users with an assortment of standard modules to choose from. Digital, analog, and specialty modules may be combined, up to 64 per node, and will be recognized and supported by Parker DSE software.