GVM 142 mm | GVM 210 mm | GVM 310 mm | |
---|---|---|---|
Continuous Torque (Nm) | Up to 36 | Up to 272 | Up to 542 |
Continuous Power (kW) | Up to 30 | Up to 194 | Up to 228 |
Rated Speed (rpm) | Up to 1000 | Up to 8000 | Up to 5000 |
Peak Torque (Nm) | Up to 67 | Up to 709 | Up to 1430 |
Peak Power (kW) | Up to 57 | Up to 364 | Up to 409 |
Peak Current (Arms) | Up to 301 | Up to 857 | Up to 1320 |
Battery Voltage (VDC) | 24-800 | 24-800 | 350-800 |