Quick turn, positive seal 
self venting drain


Benefits.

Built to meet OEM
engine fuel filtration
requirements.
High efficiency cartridge
with
Aquabloc media 
High capacity see thru bowl
for instant inspection

Solid integrated universal
mounting bracket 


Aquabloc  The Ultimate Engine Protection
GreenMAX
Video
Duel inlet and outlet ports to meet installation needs.
Durable multi-port cast aluminum mounting head assembly.
WIF (water-in-fuel) sensor alerts operator for service
(1/2 -20 SAE Port).
Diesel flow rated to
150 gph (568 lph).
®
Ultra-high capacity filters mean less filter changes, saving you money.

Aquabloc cartridge filters are available in 2, 10, or 30 micron ratings so protection can be tailored to your needs. 
R61691T (10 micron): 99%, SAE J1839 OCT2010, coarse droplet water/fuel separation test @ 150 GPH with ULSD 

R61691T (10 micron): 98%, SAE J1985 AUG2006, fuel filter - initial single-pass efficiency test @ 150 GPH

GreenMAX and Aquabloc are trademarks of Racor Division, Parker Hannifin Corporation. © 2015

www.parker.com/racor            800.344.3286            racor@parker.com

Specifications