Start the Voice of the Machine™ Cloud Software and SensoNODE Gold experience with this easy to use Starter Kit.
The Starter Kit allows you to see all the benefits of remotely monitoring assets without interrupting production.
Pressure sensors measure the most commonly used pressure ranges.
Temperature sensors measure in-line or ambient temperatures.
Parker's SensoNODE Vibration Sensors provide a simple and effective way to measure vibration of industrial machinery.
4-20mA Transmitter reads third-party, wired sensor measurements and transmits them wirelessly.
The repeater is a single-hop network range extender for Gold sensors connected to Gateway.
The gateway is the control center of the system which receives the data from the sensors and transmits to Voice of the Machine Cloud.
M12 connection cable (6.5ft) to connect third-party sensor and 4-20mA transmitter. Pipe adapters to convert SAE O-ring port to NPT.