Re-Engineering mittels 2K-Technologie. Gewichtsreduzierung. Lieferung von Baugruppen. Perfekte Integration in Optik und Haptik
>> mehr Info
Follow us
SEALING SOLUTIONS         I           SEALING MATERIALS        I          SEALING SYSTEMS        I          SERVICES
Sealing Solutions for Fluid Power
DYNAMIC SEALS
STATIC SEALS
Parker provides the most complete selection of dynamic seals for fluid power with our extensive rod, piston, wiper, wear ring/bearing, backups, o-rings and head seals and all-in-one integrated pistons.
 

Parker’s combination of advanced seal design technology and material expertise has produced a reliable Zero Leak Rod Sealing system for hydraulic cylinders for greater equipment output which maximizes equipment uptime by extending maintenance intervals. Our rod seal packages are specifically engineered combinations which include material characteristics of Resilon® polyurethane, a primary rod seal, buffer seal, wiper and wear ring profile.  Each profile’s engineered geometry has features complementary to the package as a whole – collectively producing highly effective sealing.   
Parker’s tight tolerance wear rings in our 4778 material offer an internally lubricated surface, industry leading tolerances and best-in-class compressive modulus to resist side loading and prevent leakage and damage due to metal-to-metal contact.
The “intelligent” HL rod seal improves the energy efficiency of hydraulic systems by combining a special functional principle and a friction-optimized material to ensure optimum friction, as well as sliding and sealing performance in all pressure conditions. The benefits: lower energy consumption and seal wear, reduced downtimes, and increased equipment reliability.
The HS static radial seal exhibits a number of strengths versus the existing industry standard – the combination of an O-ring and back-up ring – for static sealing at high pressures. Simplified assembly, higher sealing effect in pulsating pressure conditions and longer service life.

The AV wiper provides effective protection against system contamination and corrosion and thus contributes to the high availability of mobile machinery. It protects the entire hydraulic system against dust, dirt, moisture and other environmental influences.
Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350
You can also call us at (800) 854-5350 or request additional information about Parker materials and solutions for your fluid power applications using the button on the right.