Sealing Solutions for Oil and Gas Technologies | Parker Hannifin
MATERIAL SCIENCE INNOVATION FOR OIL & GAS APPLICATIONS
Parker is a material science leader in developing high performance sealing materials for oil and gas applications.  


Discover how our newest, innovative materials are changing the performance landscape for applications and products used in Downhole, Topside, and Subsea Technologies.

Parker Hannifin's sealing materials are designed to meet the challenging, and sometimes obscure, requirements of the Oil and Gas market.

For specialized service, these materials must not only meet the physical performance requirements needed at time of product use, but also meet the challenging ability to dissolve or degrade thereafter with minimal well interaction.

Parker Hannifin is excited to share our latest material development achievements in meeting this challenge with not just one, but all three of our material offerings. Watch the video and scroll down to learn more about Parker's newest materials for Oil & Gas.
How do they degrade?  
Click below to view the video:
Newest Elastomers, Polyurethanes and Metals:  
Description

FF400-80 (Ultra® FFKM) – Low Temperature
-40°F to 525°F

With sealing capability down to -40F, the FF400 resolves low temperature concerns for FFKM compounds while giving excellent chemical resistance to Sour Gas and Rapid Gas Decompression (RGD) resistance per ISO23936-2.
See Technical Data

FF582-90 (Ultra® FFKM) – Extremely High Temperature
5°F to 525°F

Excellent in hot water/steam along with resistance to extrusion and Rapid Gas Decompression (RGD). Also tested via industry standards for Sour Gas and RGD per ISO23936-2.
See Technical Data

VP306/VP316 (FKM) – Base Resistant
-10°F to 400°F

Broad range of fluid compatibility for use in applications which require both hydrocarbon and high pH resistance (ie. amines, brines, completion fluids, etc)

VG109-90 (Ultra® FFKM) – Extremely Low & High Temperature
-50°F to 400°F

Solution for sealing elements requiring a cyclic temperature and pressure test for approval (ie. API PR2). VG109 also offers great resistance to Sour Service and Rapid Gas Decompression (RGD) conditions that are becoming commonplace in the oilfield.
See Technical Data

VX065-75 (FKM) – Extreme Low Temperature
-65°F to 400°F

Extreme low temperature capability of this FKM compound (down to -65F) makes VX065 a great material option for valves, switches, instrumentation equipment and many other Oil and Gas applications.
See Technical Data

VX165-90 (FKM) – Broad Temp Range
-65°F to 400°F

VX165-90 offers excellent performance in applications which requires maintained resilience when exposed to broad temperature and pressure cycle ranges. The VX165-90 formulation provides toughness to combat Rapid Gas Decompression (RGD) and resist extrusion at high pressures.
See Technical Data

KB292-95 (HNBR) – High Pressure Extrusion Resistant
-25°F to 325/350°F

Extrusion resistance for High Pressure applications.

Product and Application Uses for Oil & Gas Technologies

  • O-Rings and  D-Rings
  • Custom Molded Shapes
  • Packer Elements
  • Bonded Products
  • Bridge Plugs
Description

Resilon® 4300A90 (TPU) Abrasion and Extrusion Resistant
-65°F to 275°F

Wear Resistant, high-temperature 90A polyurethane with excellent compression set resistance reduces material failure caused by hysteresis. Unique properties provide long life with resilient sealing capabilities.

Resilon® 4301A90 (TPU) Water Resistant, Abrasion and Extrusion Resistant
-35°F to 275°F

Chemical and water-resistant formulation designed to handle extreme conditions in Oil and Gas, capable of handling a broad spectrum of chemicals environments.

Resilon® 4350A90 (TPU) Very High Temperature Polyurethane with Nano Technology
-65°F to 300°F

Highest temperature capability of Urethane for sealing products in the world today, was developed from the latest innovations in nanotechnology and material science.

Product and Application Uses for Oil & Gas Technologies

  • Mud and Frac Pump Components
  • Subsea Valves and Actuators
  • Blow Out Preventers
  • Managed Pressure Drilling Equipment
  • Well Service Tools
Description

A94 Series - Dissolvable Metal

High yield strength (10 ksi pressure rating @ 1.8% overlap) dissolvable alloy ideal for high stage count applications in salt or produced water fluids (> 1% chlorides).  Not recommended for "low temp fresh water" (<0.5% chloride) applications.

A95 Series - Dissolvable Metal

High yield strength (10 ksi pressure rating @ 1.8% overlap) dissolvable alloy ideal for high stage count systems in salt or produced water fluids with > 1% salinity.  Dissolution rate ~5x faster than A94 series. Not recommended for "low temp fresh water" (<0.5% chloride) applications.

A96 Series - Dissolvable Metal

Highest yield strength (15 ksi pressure rating @ 1.8% overlap) dissolvable alloy ideal for high stage count systems in fresh water (<0.5% chlorides), salt, or produced water fluids. Dissolution rate ~2x faster than A95 series.

A97 Series - Dissolvable Metal

High strength (10 ksi pressure rating @ 1.8% overlap) dissolvable alloy ideal for high stage count systems in fresh water (<0.5% chlorides), salt, or produced water fluids. Dissolution rate similar to A96 Series in salt or producted water fluids, ~2x faster than A96 Series in fresh water. Best choice for "low temp fresh water (<0.5%) applications.

Product and Application Uses for Oil & Gas Technologies:

Dissolvable Alloys

  • Frac Balls
  • Machine-To-Print Plug Components
Parker provides a complete selection of solutions from a range of materials  such as NBR, HNBR, FKM, FFKM, PTFE and PEEK. We also offer composite metal/polymer chevron sealing systems used in high pressure, high temperature static and dynamic sealing environments and frac balls designed for the harshest environments.
Parker solutions withstand the extreme temperatures, pressures and unique applications confronting design engineers for a range of offshore drilling applications including mud pumps and riser system components.
Our metal seal and composite seal designs offer customized integrated solutions with exceptional performance for demanding and critical applications.

Riser Systems and Sealing
Metal/Polymer Chevron Stacks
Metal Seals
XXL Large-Scale Sealing
Composite Seals
NORSOK/ISO 23936-2 Materials
Continuous Molding Large Diameter Seals
Parker's custom seal kits offer a smart alternative to the complexity and cost of procurement and inventory of components for oil and gas equipment and tools. With options including assembly instructions and full batch traceability, customized kits are suitable for production line assembly and field service. Learn how these sophisticated kits can speed up operations, reduce inventory and simply procurement.

Kitting Services
RFID
Traceability and Smart Seal Identification

Engineered Materials Group


©2019 Parker Hannifin Corp | Privacy Policies