Re-Engineering mittels 2K-Technologie. Gewichtsreduzierung. Lieferung von Baugruppen. Perfekte Integration in Optik und Haptik
>> mehr Info
Follow us
SEALING SOLUTIONS         I           SEALING MATERIALS        I          SEALING SYSTEMS        I          SERVICES
Services
The Parker Tracking System (PTS) uses RFID (Radio Frequency Identification) technology to detect and identify rubber elastomers and seal properties. The use of PTS helps eliminate seal replacement inaccuracies and installation errors. This in turn, increases equipment uptime and decreases maintenance costs.
 

Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350
You can also call us at (800) 854-5350 or request additional information about Parker materials and solutions for your fluid power applications using the button on the right.
  • Eliminates mixed seals
  • Guarantees availability of certification test data
  • Eliminates counterfeit products
  • Seal is readable installed in the groove
  • Allows immediate part number identification
  • Allows service-life tracking of individual seals
Advantages
to learn how Parker helps you maximize your equipment performance with a variety of tagging solutions.
View our O-Ring eHandbook

It´s what you don´t see that makes it Parker O-Ring. Click the button to go to the O-Ring eHandbook.