Re-Engineering mittels 2K-Technologie. Gewichtsreduzierung. Lieferung von Baugruppen. Perfekte Integration in Optik und Haptik
>> mehr Info
Follow us
SEALING SOLUTIONS         I           SEALING MATERIALS        I          SEALING SYSTEMS        I          SERVICES
Sealing Materials for Fluid Power
With in-house compound and design expertise, testing and process technology plus state-of-the-art manufacturing facilities Parker offers a wide portfolio ranging from standard products through to customized system developments.
 

nobrox® delivers top performance in all relevant material properties for sealing, guiding and anti-extrusion elements: extreme wear resistance and high resilience, robustness against abrasive particles and rough surfaces, broad media compatibility and wide application range. In addition, high versatility and extensive freedom of design make nobrox® perfectly suited for engineered components as well.    
Parker’s proprietary Resilon® polyurethane delivers thermal stability, high resilience, compression set resistance, and durable wear resistance which translates into superior sealing performance in critical engineering applications.
VG109-90 is a low temperature FKM with temperature ranges from -49 °F
to 400 °F (-45 °C to 205 °C). It has excellent compression set, retained resiliency and extrusion/RGD resistance Typical application is for this material are chemical resistance, low compression set, and low to high temperature requirements within Oil and Gas, Heavy Duty Engines, Valves, and Control Systems where temperatures and pressures are pushed to extremes. VG109-90 provides performance beyond the standard FKM materials offered today. 
Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350
You can also call us at (800) 854-5350 or request additional information about Parker materials and solutions for your fluid power applications using the button on the right.