Parker is your single source provider for sealing, shielding and thermal management components in electric vehicles. From press in place seals, O-rings, and molded shapes to EMI shielded seals, plastics and coatings our expert application engineers help you identify the most reliable and cost-effective solutions for your application. Scroll down or click on the solutions listed below.
  • EMI Shielding Gaskets
  • Sealing Solutions
  • Thermal Interface Material

  • EMI Shielding Gaskets
    CHO-Seal® Elastomer EMI Shielding Gaskets

    CHO-SEAL® Elastomer EMI Shielding Gaskets

    CHO-SEAL® EMI elastomer gaskets can be used for a variety of EMI shielding needs such as power cable connectors and electronic control modules (ECMs) in e-motors.

    Learn more about CHO-SEAL elastomer gaskets.


    CHO-Seal® Elastomer EMI Shielding Gaskets

    CHOFORM® Form-in-Place Robotically Dispensed EMI Shielding Gaskets

    Parker Chomerics CHOFORM® family of robotically dispensed, conductive form-in-place gasket materials are ideal for densely populated electronics packaging, such as on ECUs, automotive sensors, and more.

    Click to learn how CHOFORM can reduce installed cost of EMI gaskets.


    Sealing Solutions
    Press-in-Place Perimeter Seals

    Press-in-Place (PIP) Perimeter Seals

    Press-in-Place (PIP) seals are designed to reduce micro leakage and fit in a tighter packaging space. They can be used in a wide range of applications from electronic enclosures to engine seals. Parker designs custom Press-in-Place seals to withstand a variety of environments, fluids, pressures, and temperatures.

    Learn more about the many features and benefits of Press-in-Place seals here.


    Radial Seals for Motors

    Radial Seals for Motors

    Radial seals, also called piston seals, are a very robust and common design for an O-ring or other type of seal. As with any seal, problems can arise during installation well after the design stage; particularly if the installation force is high or visibility is poor. Troublesome seal installation can be frustrating, expensive, and time consuming.

    Discover common radial installation solutions.


    ProTech Bearing Isolator Seals

    ProTech Bearing Isolators

    ProTech™ bearing isolators provide two-way protection to keep fluid in and contamination out. Non-contact, low torque PTFE designs do not wear – providing exceptional long life.

    Discover the benefits of ProTech Bearing Isolators for rotary sealing in e-motor applications.


    Thermal Interface Material
    THERM-A-GAP® Thermally Conductive High Volume Robotically Dispensed Gels

    THERM-A-GAP® Thermally Conductive High Volume Robotically Dispensed Gels

    THERM-A-GAP® gels are thermally conductive, one-component, fully cured dispensable gels used between coils and aluminum chassis for effective heat transfer.

    Discover how THERM-A-GAP gel can remove heat and reduce mechanical stress on components.

     

    Connect with Parker

    Looking for something you don't see here? Tell us about it! We offer custom solutions for your toughest EV challenges.

    BACK TO TOP

         

    Engineered Materials Group
    www.parker.com/emg I emgmarketing@parker.com

     

    Follow Parker on Social Media
    Follow us

    © 2018 Parker Hannifin Corp. I Privacy Policies