From perimeter seals, port seals and connector seals to thermal gap filler pads and EMI shielded components, Parker designs solutions which provide superior voltage management protection against contamination and electromagnetic interference, increasing the life of electrical systems and improving charge efficiency. Scroll down or click on the solutions listed below.
  • EMI Shielding Gaskets
  • Conductive Plastics & Thermal Interface Materials
  • Sealing Solutions

  • EMI Shielding Gaskets
    CHO-Seal® Elastomer EMI Shielding Gaskets

    CHO-SEAL® Elastomer EMI Shielding Gaskets

    CHO-SEAL® EMI elastomer gaskets are used for EMI shielding of power cable connectors.

    Learn more about CHO-SEAL elastomer gaskets.


    Conductive Plastics & Thermal Interface Materials
    PREMIER™ PBT-225 EMI Shielding Conductive Plastics

    PREMIER™ PBT-225 EMI Shielding Conductive Plastics

    PREMIER™ electrically conductive plastics used for metal-to-plastic conversion. Eliminates up to 35% of weight of traditional die cast aluminum housings.

    Discover the weight saving benefits of PBT-225 now.


    THERM-A-GAP® Thermally Conductive Gap Filler Pads

    THERM-A-GAP® Thermally Conductive Gap Filler Pads

    THERM-A-GAP® Pads – thermal gap filler pads dissipate heat generated from the battery pack and add additional support, vibration dampening or dialectic strength.

    Learn which THERM-A-GAP pad is right for you.

       
    Sealing Solutions
    Press-in-Place Perimeter Seals

    Press-in-Place (PIP) Coolant and Environmental Perimeter Seals

    Press-in-Place (PIP) seals are designed to reduce micro leakage and fit in a tighter packaging space. They can be used in a wide range of applications from electronic enclosures to engine seals.

    Learn more about the many features and benefits of Press-in-Place seals here.


    ParFab ™ Extruded and Spliced Seals

    ParFab™ Extruded and Spliced Sealing Technology

    Parker's expertise in custom extruded and spliced seals enables highly complicated geometries and shapes such as 3-D, multi-corner and compression-limited gaskets with superior high bond integrity.

    Discover how ParFab customized solutions can benefit your application.


    Carrier Gaskets

    Overmolded Carrier Gasket Perimeter Seals

    Controlled compression carrier gaskets improve system performance, simplify assembly and lower your total system costs by incorporating single or multiple elastomers on one gasket. Logos, part numbers, installation tabs and position locators can be added to the face of the gasket for error-proof assembly.

    Click here to learn more about overmolded carrier gaskets for perimeter sealing.


    General Purpose EPDM O-Rings

    Cooling System O-Rings

    Parker's low-compression EPDM compounds are age-resistant and show ideal media resistance to water/glycol automotive coolants. They are available in various hardness ranges.

    US Compounds:
    Discover the benefits of 70 duro E0803 here.
    Discover the benefits of 80 duro E0893 here.

    European Compounds:
    EPDM E0529 (60 Duro)
    EPDM E8556 (70 Duro)
    EPDM E0540 (80 Duro)

     

    Connect with Parker

    Looking for something you don't see here? Tell us about it! We offer custom solutions for your toughest EV challenges.


     
    BACK TO TOP

         

    Engineered Materials Group
    www.parker.com/emg I emgmarketing@parker.com 

     

    Follow Parker on Social Media
    Follow us

    © 2018 Parker Hannifin Corp. I Privacy Policies