| |
| From perimeter seals, port seals and connector
seals to thermal gap filler pads and EMI shielded components, Parker designs solutions which provide superior voltage management protection against contamination and electromagnetic interference, increasing the life of electrical systems and improving charge efficiency. |
Scroll down or click on the solutions listed below.
|
|
|
| EMI Shielding Gaskets |
 |
CHO-SEAL® Elastomer EMI Shielding Gaskets
CHO-SEAL® EMI elastomer gaskets are used for EMI shielding of power cable connectors.
Learn more about CHO-SEAL elastomer gaskets. |
|
| Conductive Plastics & Thermal Interface Materials |
 |
PREMIER™ PBT-225 EMI Shielding Conductive Plastics
PREMIER™ electrically conductive plastics used for metal-to-plastic conversion. Eliminates up to 35% of weight of traditional die cast aluminum housings.
Discover the weight saving benefits of PBT-225 now.
|
|
 |
THERM-A-GAP® Thermally Conductive Gap Filler Pads
THERM-A-GAP® Pads – thermal gap filler pads dissipate heat generated from the battery pack and add additional support, vibration dampening or dialectic strength.
Learn which THERM-A-GAP pad is right for you. |
| |
|
| Sealing Solutions |
 |
Press-in-Place (PIP) Coolant and Environmental Perimeter Seals
Press-in-Place (PIP) seals are designed to reduce micro leakage and fit in a tighter packaging space. They can be used in a wide range of applications from electronic enclosures to engine seals.
Learn more about the many features and benefits of Press-in-Place seals here. |
|
 |
ParFab™ Extruded and Spliced Sealing Technology
Parker's expertise in custom extruded and spliced seals enables highly complicated geometries and shapes such as 3-D, multi-corner and compression-limited gaskets with superior high bond integrity.
Discover how ParFab customized solutions can benefit your application. |
|
 |
Overmolded Carrier Gasket Perimeter Seals
Controlled compression carrier gaskets improve system performance, simplify assembly and lower your total system costs by incorporating single or multiple elastomers on one gasket. Logos, part numbers, installation tabs and position locators can be added to the face of the gasket for error-proof assembly.
Click here to learn more about overmolded carrier gaskets for perimeter sealing. |
|
 |
Cooling System O-Rings
Parker's low-compression EPDM compounds are age-resistant and show ideal media resistance to water/glycol automotive coolants. They are available in various hardness ranges.
US Compounds:
Discover the benefits of 70 duro E0803 here.
Discover the benefits of 80 duro E0893 here.
European Compounds:
EPDM E0529 (60 Duro)
EPDM E8556 (70 Duro)
EPDM E0540 (80 Duro) |