Parker is your single source provider for sealing, shielding and thermal management components in electric vehicles. From perimeter seals, press in place seals and molded shapes to thermal gels and pads and dispensable gels, our proven solutions protect your vehicle from thermal runaway, increasing its overall performance. Scroll down or click on the solutions listed below.
  • Thermal Interface Materials
  • Sealing Solutions
  • EMI Shielding Solutions

  • Thermal Interface Materials
    THERM-A-GAP® Thermally Conductive High Volume Robotically Dispensed Gels

    THERM-A-GAP® Thermally Conductive High Volume Robotically Dispensed Gels

    THERM-A-GAP® gels are thermally conductive, one-component, fully cured dispensable gels used between coils and aluminum chassis for effective heat transfer.

    Discover how THERM-A-GAP gel can remove heat and reduce mechanical stress on components.


    Sealing Solutions
    Sealing solutions for electronics require low compression set, temperature resistance, fire resistance, media resistance, low closure force and must be adaptable to a wide range of geometries. Parker's expertise in material science is the critical foundation to offer engineered products made from a wide range of standard and tailor-made compounds which can be specifically adapted to the application requirements. Parker sealing solutions are available in various product designs, from O-rings, press-in-place seals, extruded and spliced seals to custom design.

    Press-in-Place Perimeter Seals

    Press-in-Place (PIP) Coolant and Environmental Perimeter Seals

    Press-in-Place (PIP) seals are designed to reduce micro leakage and fit in a tighter packaging space. They can be used in a wide range of applications from electronic enclosures to engine seals.

    Learn more about the many features and benefits of Press-in-Place seals here.


    Overmolded Carrier Gaskets

    Overmolded Carrier Gaskets

    Controlled compression carrier gaskets improve system performance, simplify assembly and lower your total system costs by incorporating single or multiple elastomers on one gasket. Logos, part numbers, installation tabs and position locators can be added to the face of the gasket for error-proof assembly.

    Click here to learn more about overmolded carrier gaskets.


    EMI Shielding Solutions
    CHOFORM® Form-in-Place Robotically Dispensed EMI Shielding Gaskets

    CHOFORM® Form-in-Place Robotically Dispensed EMI Shielding Gaskets

    Parker Chomerics CHOFORM® family of robotically dispensed, conductive form-in-place gasket materials are ideal for densely populated electronics packaging, such as on ECUs, automotive sensors, and more.

    Click here to learn how CHOFORM® can reduce installed cost of EMI gaskets.

     

    Connect with Parker

    Looking for something you don't see here? Tell us about it! We offer custom solutions for your toughest EV challenges.

       
     
    BACK TO TOP

         

    Engineered Materials Group
    www.parker.com/emg I emgmarketing@parker.com 

     

    Follow Parker on Social Media
    Follow us

    © 2018 Parker Hannifin Corp. I Privacy Policies