Batteries for electric and hybrid vehicles require a variety of sealing and thermal management products. Parker provides these critical components in a variety of materials, sizes and shapes. Our solutions provide superior protection against excessive heat transfer to increase battery life and improve its overall performance. Scroll down or click on the solutions listed below.
  • EMI Shielding Gaskets
  • Conductive Plastics & Thermal Interface Materials
  • Sealing Solutions

  • EMI Shielding Gaskets
    CHOFORM® Form-in-Place Robotically Dispensed EMI Shielding Gaskets

    CHOFORM® Form-in-Place Robotically Dispensed EMI Shielding Gaskets

    CHOFORM® EMI form-in-place (FIP) gaskets for shielding electric traction elements within electronic housings.

    Discover which CHOFORM form-in-place EMI gasket is right for you.


    CHO-Seal® Elastomer EMI Shielding Gaskets

    CHO-SEAL® Elastomer EMI Shielding Gaskets

    CHO-SEAL® EMI elastomer gaskets are used for EMI shielding of power cable connectors.

    Learn more about CHO-SEAL elastomer gaskets.


    Conductive Plastics & Thermal Interface Materials
    PREMIER™ PBT-225 EMI Shielding Conductive Plastics

    PREMIER™ PBT-225 EMI Shielding Conductive Plastics

    PREMIER™ electrically conductive plastics used for metal-to-plastic conversion. Eliminates up to 35% of weight of traditional die cast aluminum housings.

    Discover the weight saving benefits of PBT-225 now.


    THERM-A-GAP® Thermally Conductive High Volume Robotically Dispensed Gels

    THERM-A-GAP® Thermally Conductive High Volume Robotically Dispensed Gels

    THERM-A-GAP® Gels – thermally conductive, one-component, fully-cured dispensable gels used between coils and aluminum chassis for effective heat transfer.

    Discover which THERM-A-GAP gel is right for you.


    THERM-A-GAP® Thermally Conductive Gap Filler Pads

    THERM-A-GAP® Thermally Conductive Gap Filler Pads

    THERM-A-GAP® Pads – thermal gap filler pads dissipate heat generated from the battery pack and add additional support, vibration dampening or dialectic strength.

    Learn which THERM-A-GAP pad is right for you.


    Sealing Solutions
    Sealing solutions for batteries require low compression set, temperature resistance, fire resistance, media resistance, low closure force and must be adaptable to a wide range of geometries. Parker's expertise in material science is the critical foundation to offer engineered products made from a wide range of standard and tailor-made compounds which can be specifically adapted to the application requirements. Parker sealing solutions are available in various product designs, from O-rings, press-in-place seals, extruded and spliced seals to custom designs.

    ParFab™ Extruded and Spliced Sealing Technology

    ParFab™ Extruded and Spliced Sealing Technology

    Parker's expertise in custom extruded and spliced seals enables highly complicated geometries and shapes such as 3-D, multi-corner and compression-limited gaskets with superior high bond strength.

    Discover how ParFab customized solutions can benefit your application.


    Keyhole Hollow Extruded Seals

    Keyhole Hollow Extruded Seals

    Parker has developed a new "keyhole" hollow seal design for easier installation, providing significantly lower compressive load forces while maintaining seal reliability.

    Learn how keyhole seals improve performance for low pressure applications like large perimeter battery cover seals.


    Press-in-Place Perimeter Seals

    Press-in-Place (PIP) Perimeter Seals for Battery Vents and Ports

    Press-in-Place (PIP) seals are designed to reduce micro leakage and fit in a tighter packaging space. They can be used in a wide range of applications from electronic enclosures to engine seals.

    Learn more about the many features and benefits of Press-in-Place seals here.


    Stat-O-Seal® Fastener Sealing Washers for Battery Pack Cooling Connectors

    Sealing Washers for Battery Pack Cooling Connectors

    Parker's Stat-O-Seal® fastener seal designs feature an elastomeric sealing element molded in place within a metal retainer (washer). Stat-O-Seals are intended to seal immediately under the head of a bolt and conform to NAS1523.

    US: Learn more about Stat-O-Seal washers
    Europe: Fastener Sealing Washers


    General Purpose EPDM O-Rings

    Cooling System O-Rings

    Parker's low-compression EPDM compounds are age-resistant and show ideal media resistance to water/glycol automotive coolants. They are available in various hardness ranges.

    US Compounds:
    Discover the benefits of 70 duro E0803 here.
    Discover the benefits of 80 duro E0893 here.

    European Compounds:
    EPDM E0529 (60 Duro)
    EPDM E8556 (70 Duro)
    EPDM E0540 (80 Duro)

     

    Connect with Parker

    Looking for something you don't see here? Tell us about it! We offer custom solutions for your toughest EV challenges.

    BACK TO TOP

         

    Engineered Materials Group
    www.parker.com/emg I emgmarketing@parker.com

     

    Follow Parker on Social Media
    Follow us

    © 2018 Parker Hannifin Corp. I Privacy Policies