Please complete the form below and select the relevant option(s).
Air Oil Coolers
  Free Temperature Test and/or Memory Stick
 

Limited FREE offer* 

For a limited period Parker is offering a FREE temperature test kit and also a FREE  4GB memory stick which contains all accumulator and cooler product information.

Please complete the form and select the relevant options in order to receive the free temperature test kit and/or memory stick


Parker is a trusted partner for coolers to some of the world’s leading producers of hydraulic power packs.
We believe that this is due to our “best in class” product range, that has been developed over many years for industrial applications but is also suitable for a variety of other applications such as gear boxes, generator sand electrical cabinets.

LAC - Industrial Air Oil Cooler

Visit product page for part numbers, product information and sizing software. Link
MAC - Marine Air Oil Cooler

Visit product page for part numbers, product information and sizing software. Link
PWO - Plate Water Oil Cooler

Visit product page for part numbers, product information and sizing software. Link
Click here - to request information from your local distributor

Click here - for product information
*Please note this free offer is only available to countries within Europe, Middle East and Africa, one pack per person.




Click here - to view the temperature test video