Non-Spill Thread-to-Connect Couplings
59 Series and FET Series

Non-Spill Thread-to-Connect Couplings

A New Definition to "Working Under Pressure"
Parker's heavy duty threaded couplings are engineered to take the pressure and make the most demanding applications manageable. When you need to connect and disconnect hydraulic lines under pressure and without fluid loss, Parker has the solution.

Interchange Plus More
Parker's FET Series provides interchangeability with similar high pressure thread-to-connect couplings by other manufacturers. FET Series performance and features such as non-spill valves, durability, and high impulse resistance are comparable to its competitors while bringing additional Parker benefits and advantages.

Find out where to buy:
Buy FET Series Couplers Now Buy FET Series Nipples Now

Premium Performance
Parker's 59 Series is the premiere thread-to-connect coupling for high impulse hydraulic applications. The rugged Acme threads are resistant to damage and have a double start feature to quickly align the threads, saving time and eliminating frustration. As few as two and one half sleeve rotations will complete a full 59 Series connection. The bright orange O-ring is concealed by the sleeve and you can also feel when the coupler and nipple are fully mated, giving both a visual and tactile confirmation of a secure connection. Engineered to perform, the 59 Series was designed with an internal bearing to reduce hose twist and ease the difficulty of connecting fluid lines while under pressure.

Find out where to buy:
Buy 59 Series Couplers Now Buy 59 Series Nipples Now

Product Support and Services
Parker's global presence brings product support and services to you locally. With over 1000 ParkerStores and the largest world-wide distribution network, we are where you work.

Improve Performance. Decrease Maintenance Time and Costs.
Fill out the brief form below and one of our application experts will contact you to discuss how our couplings can help you work better under pressure.

FET or 59 Series: What is best for your application?

See the Difference. Click Here to Compare.

Compare the FET and 59 Series Couplings