THE CHALLENGE
A manufacturer of mobile military ground radar systems required an air vent that would provide both high air flow and EMI shielding for an electronics enclosure cabinet on a ground vehicle.
DESIGN REQUIREMENTS
• Paint must be camouflaged per MIL-DTL-64159
• Airflow, EMI shielding, and tempest weather sealing
• Highly custom gasket configurations
KEY CUSTOMER REQUIREMENTS
• High air flow
• Excellent EMI shielding
• Color matching to customer chassis
• High temp., humidity, and salt/corrosion
• Environmental and weather sealing
CONCLUSION
Parker Chomerics designed a custom vent with additional EMI shielding and weather sealing gaskets for a mobile ground radar unit. Our in-house test services engineers put this design through a variety of performance tests including, temperature, humidity, salt fog/corrosion, and shielding.
The vent assembly passed both shielding tests, as well as the customer’s visual inspections of what occurred during tests such as humidity and salt fog/corrosion. Overall, this was a successful qualification procedure.