CASE STUDY
Computer Manufacturer Requires EMI Shielding of Expansion Ports for Future Upgrades

A desktop computer manufacturer required EMI shielding of expansion ports designed for future upgrade and repair.
THE CHALLENGE
A desktop computer features a series of expansion ports designed for future upgrades. These ports need to be covered for both mechanical and EMI protection. Snap-in plastic covers provide decorative and mechanical protection, but lacked the necessary EMI shielding. A low cost EMI shielding solution was needed.
DESIGN REQUIREMENTS
  • 40 dB reduction in EMI emissions
  • Reliable electrical ground connection to chassis
  • Easy disassembly in the field
  • Low-cost, easy installation
KEY CUSTOMER REQUIREMENTS
  • Kiss-cut resealable dielectric laminate with exposed conductive PSA for 360-degree peripheral grounding
  • Pull tabs for fast removal of resealable dielectric film
  • No mechanical hardware required for installation
  • Low cost, short lead time
  • Excellent EMI shielding
THE SOLUTION
Parker Chomerics custom designed a foil/film shield from our EMI shielding Engineered Laminates. The shield features a resealable pressure sensitive adhesive (PSA) liner so that the foil can be easily bonded to the chassis.


It is a low cost solution that is ideal for customers looking for a lightweight, reliable EMI shield without the need for hardware to install.
CONCLUSION
The Parker Chomerics Engineered Laminate solution featured resealable dielectric EMI shielding which provided a low-cost alternative to fastener-mounted metal plates and plastic covers. This material is available in both bulk rolls or in custom designed configurations.
Engineered Laminates
Parker Chomerics Engineered Laminates are custom products that combine electrically conductive materials with dielectric insulators to provide EMI shielding, ground paths, and electrical isolation. Learn More.
We’re constantly innovating in our drive to create the most advanced clean energy solutions.
Empowering Your Business on a Global Scale
Parker Chomerics’ manufacturing operations span the globe, allowing us to serve you locally no matter where you are. We understand your unique needs and provide personalized solutions that cater to your specific requirements. 
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2023