Parker’s innovative Air Saver Unit can reduce air consumption by up to 50% and improve efficiency in air blow applications. Air Saver converts continuous air blow into pulsed air blow without the need for any additional external control. Put simply, it creates air that is blown in a series of high speed on and off pulses; when the blow is off, there is no air consumption, resulting in fewer tank recharging cycles. Aside from a sizeable reduction in air consumption, the Air Saver Unit offers other major advantages that include savings in compressor power, a reduction in overall CO2 emissions and a significant contribution to energy-saving activities. See how Parker can help you with your environmental protection efforts!Double-Click to Edit

Parker Hannifin Air Saver Units - Cut energy consumption by 50%