AC10 Series Variable Speed Drives
AC10 Compact drives provide a simple, reliable and economical solution to every-day motor control applications requiring speed or torque control within the power range of 0.2 kW to 180 kW. Having compact dimensions and features normally only associated with higher specification drives, including new IP66 rated enclosures (0.4 kW - 90 kW), AC10 provides an optimised solution for OEM machine builders looking for a compact, cost-effective drive without compromising on performance.

Ready for more? Click here
Contact
SIMPLICITY, RELIABILITY, ECONOMY
AC10 is designed to reduce the time and effort required to install, setup and commission due to the integrated keypad, minimal wiring requirements and easily accessable terminal rails.
Simplicity
Proven technology and manufacturing techniques ensure AC10 has been engineered and built to deliver consistently outstanding levels of performance day in, day out ensuring maximum uptime and productivity.
Reliability
Economy
AC10 provides features usually associated with more expensive drives including sensorless vector mode, output frequency up to 650Hz, 3 phase 400 volt supplies and a full 150% overload for 1 minute.

NEW Features
Increased Power
IP66 Protection
New Functionality
  • 400V power range extended up to 180 kW 
  • 230V 3-phase power range extended up to 15 kW
  • IP66 protected drives power range extended up to 90 kW
  • Parker DSE Lite software programming (coming soon)
  • Permanent Magnet AC Control (PMAC)
  • Fly Catching
  • Fire Mode

  • IP66 rated against ingress of dust and water
  • Suitable for applications in harsher conditions
  • IP66 available in 6 frame sizes from 0.4 – 90 kW