Do you have questions about our new Hoses Good - Better - Best? Please fill in the form below. 

  Contact Form  
BCH braided and SX spiral hoses – Meeting international technical standards – newly developed for demanding small and medium OEMs and general distribution.
Braided Hoses
BCH1
BCH2
NEW
Fitting Series Cr6Free plated
Fitting Series 

462
492
384
487
Fitting Series 

SX35
SX42
* MP (Multipack) only
Classification for easier hose and fitting selection 
Spiral
Hoses

Well known          
braided and  Parkrimp®
No-Skive spiral hoses –
Exceeding the standards –highly appreciated in the very demanding MRO and OEM markets.
State-of-the-art
                                    
hose 
product range – Exceeding the newest ISO 18752 – providing technical and economical excellence to the most demanding customers. 
Superior performance of Best hoses versus Better and Good hoses
• Bend radius up to 50% smaller
• Flexibility (bending force) up to 30% higher
• Weight up to 20% lower
• Dimensions up to 25% smaller area
• Impulse resistance and service life up to four times higher
• Working temperature up to 25% higher
701
703
Fitting Series 

Fitting Series 

787
797
Fitting Series 

GOOD
BETTER
BEST 
Different levels for different markets and applications
Help customers to make better buying decision
Defined hose and fitting combination on hose layline
Clear visibility of correct fitting
Easy to understand
Ensures quality of hose and fitting combination
Parker Hose Products Division Europe supplies premier service by focussing on customer needs. To engineer customer’s success by offering diversified products, we introduce a “Good, Better, Best” classification according to the quality standards and in line with the requirements of the individual applications. 
Braided Hoses
Braided Hoses
Spiral
Hoses

Spiral
Hoses


Unique Product Features
Good: Meets fully the traditional international hose standards.
Better: Exceeds the traditional hose standards in main parameters, such as working pressure, temperature, flexibility, impulse pressure resistance, etc.
Best: Exceeds the newest and most demanding global hose standard ISO 18752
Customer choice is the key.