Parker Logo Engineering Your Success
This Is Parker

THIS IS INCREASING THROUGHPUT

INTRODUCING THE NEW ULTRA LOW CARRYOVER VALVE
INCREASING THROUGHPUT, REDUCING CARRYOVER, AND SIMPLIFYING FLUIDIC CIRCUITS IN YOUR CLINICAL OR ANALYTICAL INSTRUMENTATION

Ultra Low Carryover Valve Product Image


How can the Ultra Low Carryover Valve help improve your fluidic system design?

  • Improve Throughput

    By reducing carryover, wash times are decreased thereby increasing throughput.

  • Decrease Fluid Circuit Volume

    The ULC’s small internal volume and manifold mount capability help minimize fluidic circuit volumes saving reagents and speeding reaction times.

  • Reduce Waste

    By reducing the wash times, liquid volumes used are decreased thereby reducing liquid and disposal costs.

  • Longer Life

    Eliminate the need to replace pinch valve tubing or internal pinch valves. Reduce downtime and maintenance costs.

These features translate into more samples per hour and reduced cost per sample, major cost drivers in most laboratories.

best in class carryover performance

Both Channels Closed

Compared to the Ultra Low Carryover Valve the previous industry leading valve required 65% more time and liquid to reach a 10ppm carryover level.

Reducing Fluidic Circuit complexity

A single Ultra valve can replace two or more valves in your fluid circuits

  • Both Channels Closed

    Both Channels Closed
  • Left Channel Open

    Both Channels Closed
  • Right Channel Open

    Both Channels Closed
  • Both Channels Open

    Both Channels Closed

The ultra valve has the unique capability to operate in four different states which offers distinct advantages over the typical two state operation of a two way or three way solenoid valve.

Reducing Carryover and Improving Fluidic Circuit Efficiency in Laboratory Instrumentation

Advancements in Noise Reduction Techniques for Medical Equipment Manufacturers

 

This white paper discusses how to reduce carryover and improve efficiency in fluidic circuits.

Download this white paper to learn about reducing carryover in laboratory instrumentation:

SEND ME THE WHITE PAPER

Complete the brief form below to download the white paper.



LET'S PARTNER IN CLINICAL DIAGNOSTIC DEVELOPMENT

Learn More in our new Point of Care Testing Brochure


Your Partner in Point of Care Testing Instrument Development

 

 

 

 


Point-of-Care Testing Requires Microfluidic Precision

Point-of-care testing (POCT) is a rapidly expanding segment of the healthcare industry, especially for at-home care and disease management. This expansion is driven by an increasingly diverse array of advanced medical diagnostic equipment that can be used at or near the point of care... Keep Reading.

Parker Precision Fluidics - Quick Links

Parker Precision Fluidics

26 Clinton Drive, Unit 103

Hollis, NH 03049

Ph: 603-595-1500

Parker.com/ppf

Follow Us

Follow Parker Hannifin on social media