Parker Logo tagline
Parker Precision Fluidics Ultra Low Carryover Header Image

The Ultra Low Carryover Valve


Increasing Throughput, Reducing Carryover, and Simplyfing Fluidic Circuits in your Clinical Diagnostics or Analytical Instrumentation

Parker Precision Fluidics Ultra Low Carryover Valve Parker Precision Fluidics Ultra Low Carryover Valve Features

How can the Ultra Low Carryover Valve help improve your fluidic system design?

  • Improve Throughput

    By reducing carryover, wash times are decreased, thereby increasing throughput.

  • Decrease Fluid Circuit Volume

    The Ultra Low Carryover’s small internal volume and manifold mount capability help minimize fluidic circuit volumes saving reagents and speeding reaction times.

  • Reduce Waste

    Liquid volumes used are decreased by reducing wash times, which lowers liquid and disposal cost.

  • Longer Life

    Eliminate the need to replace pinch valve tubing or internal pinch valves, which reduces downtime and maintenance costs.

These features translate into more samples per hour and reduced cost per sample, major cost drivers in most laboratories.

best in class carryover performance

Parker Precision Fluidics Ultra Low Carryover Valve Performance Chart

Compared to the Ultra Low Carryover Valve the previous industry leading valve required 65% more time and liquid to reach a 10ppm carryover level.

Parker Precision Fluidics Ultra Low Carryover Valve

Parker Precision Fluidics - Quick Links

Parker Precision Fluidics

26 Clinton Drive, Unit 103

Hollis, NH 03049

Ph: 603-595-1500

Parker.com/ppf

Follow Us

Follow Parker Hannifin on social media