Parker Logo
header_image

Introducing The New Ultra Low Carryover Valve


Increasing Throughput, Reducing Carryover, and Simplyfing Fluidic Circuits in your Clinical Diagnostics or Analytical Instrumentation

Ultra Low Carryover Valve Product Image brackets

How can the Ultra Low Carryover Valve help improve your fluidic system design?

  • Improve Throughput

    By reducing carryover, wash times are decreased, thereby increasing throughput.

  • Decrease Fluid Circuit Volume

    The Ultra Low Carryover’s small internal volume and manifold mount capability help minimize fluidic circuit volumes saving reagents and speeding reaction times.

  • Reduce Waste

    Liquid volumes used are decreased by reducing wash times, which lowers liquid and disposal cost.

  • Longer Life

    Eliminate the need to replace pinch valve tubing or internal pinch valves, which reduces downtime and maintenance costs.

These features translate into more samples per hour and reduced cost per sample, major cost drivers in most laboratories.

best in class carryover performance

1/4 - 28_ULC_Image

Compared to the Ultra Low Carryover Valve the previous industry leading valve required 65% more time and liquid to reach a 10ppm carryover level.

Reducing Fluidic Circuit Complexity

A single Ultra Low Carryover valve can replace two or more valves in your fluid circuits

ULC States

Reducing Carryover and Improving Fluidic Circuit Efficiency in Laboratory Instrumentation

Advancements in Noise Reduction Techniques for Medical Equipment Manufacturers

 

This white paper discusses how to reduce carryover and improve efficiency in fluidic circuits.



Download this white paper to learn about reducing carryover in laboratory instrumentation:

SEND ME THE WHITE PAPER

Complete the brief form below to download the white paper.


LET'S PARTNER IN CLINICAL DIAGNOSTIC DEVELOPMENT

Learn more in our new point of care testing brochure


poct_blog

Your Partner in Point of Care Testing Instrument Development

Point of Care Testing Requires Microfluidic Precision

Point-of-care testing (POCT) is a rapidly expanding segment of the healthcare industry, especially for at-home care and disease management. This expansion is driven by an increasingly diverse array of advanced medical diagnostic equipment that can be used at or near the point of care... Keep Reading.

Parker Precision Fluidics - Quick Links

Parker Precision Fluidics

26 Clinton Drive, Unit 103

Hollis, NH 03049

Ph: 603-595-1500

Parker.com/ppf

Follow Us

Follow Parker Hannifin on social media