The SG102 is a mid-size dump pump with a large C-type dump valve that combines the best of automatic and manual transmission dump pumps. The Super G weighs up to 20% less than traditional c-type pumps with dump speeds up to 37% faster than traditional g-type pumps. To promote flexibility, SG102s are available with 4-bolt "B" or 4-bolt DIN flanges, 13T "B" or 8T DIN shafts, and manual or air shift options.

Parker Hannifin Corporation

www.parker.com

Follow Us

Follow Parker Hannifin on social media