![]() |
![]() |
|
![]() |
![]() |
![]() |
Seal-LokTM Xtreme Fittings for Extreme Temperatures |
Leak-free connections for combustion turbine and other power gen/renewable energy applications See us next... at Power Gen International - December 5-7 in Las Vegas, NV | Booth #7806 |
KEY FEATURES & BENEFITS |
TESTED AND PROVEN Seal-Lok Xtreme has been extensively tested in areas of thermal cycle and shock, Helium Mass Spectrometer leak testing and hydrostatic and cyclic pressure testing, as well as the standard industry requirements of SAE J1453. |
![]() |
![]() |
Contact us for More information |
![]() |
![]() |
![]() |
![]() |
All around the world, the cost of turbine downtime is a critical issue. Parker has created Seal-Lok Xtreme, a robust, leak-free connection that addresses the need for reliable fuel connections in extreme-temperature applications. An industry necessity, it utilizes a patented metal seal to extend the temperature capabilities of the industrial standard O-ring face seal design to an impressive range of -328°F (-200°C) to 1200°F (650°C). Proven benefits of this design are its resistance to over-tightening, zero clearance assembly, unlimited reusability, ease of assembly and vibration resistance, making Seal-Lok Xtreme an ideal solution for power-generation applications. Visit our blog. |
“Applications such as liquid natural gas (LNG) and gas combustion turbines often pose challenges to a tube fitting’s elastomeric sealing. Rather than using a standard sealing ring, Seal-Lok Xtreme fittings utilize a patented metal sealing ring that improves sealing dependability against the severe temperature or chemical compatibility issues that reduce the life of elastomeric seals.” Ted Amling, Senior Project Engineer, Parker Hannifin Tube Fittings Division |
Combustion Turbines |
Instrument Panels |
![]() |
Applications |
![]() |
![]() |
High-Temperature Engine Compartments |
Parker Hannifin Corporation Tube Fittings Division 3885 Gateway Blvd Columbus, OH Ph: 614 279 7070 Email:TFDmailbox@Parker.com |