![]() |
![]() |
AC10
IP66 - 0.2 kW…90 kW IP66
in 6 Frame Sizes
- Simple, Reliable and Economical
- RS485 / ModBus Comms
- Volts/ Hertz,Sensorless Flux
Vector & PMAC Control Modes
- Conformal Coating for Class 3C3 Environments
- 0.2 to 15kW @ 400V
- 0.2 to 2.2kW @ 230V |
AC10 IP20 - 0.2 kW...180 kW IP20
in 11 Frame Sizes
- Simple, Reliable and Economical
- RS485 / ModBus Comms
- Volts/ Hertz, Sensorless Flux
Vector
& PMAC Control Modes
- Conformal Coating for Class 3C3 Environments
- 0.2 to 180kW @ 400V
- 0.2 to 2.2kW @ 230V |
![]() |
![]() |
AC Drives Range Overview 0.2 kW - 2,000 kW |
DC Drives Range Overview 1A - 2,700A |
![]() |
![]() |
AC30V Series Variable Speed Drive - Flexible modular construction - High reliability - 3C4 conformal coating
for H2S environments - 7 Frame sizes - 0.75 - 250 kW power range - Powerful programming with IEC61131 language - DNV Marine Certification - Inbuilt TCP IP communication port - Wide comms range options - Induction motor open loop, Closed loop
control and PMAC open loop controls. |
![]() |
![]() |
Three Phase Digital 590P series - From
15A to 2700A . - 2Q and 4Q fully controlled armature - Field weakening available - Very powerful software with master slave, - winder blocks, tension control as standard - 230, 500 and 690V versions. |
![]() |
Parker's range of AC drives are designed to meet the needs of today's engineering challenges and provide excellence in motor speed and torque control. With drive solutions for simple control, through multi-motor process line applications and all the way up to high power grid-tied power conversion systems, Parker's drive technologies are built upon the principles of Simplicity, Reliability, Flexibility and Capability. |
Global AC Drive Solutions to Improve Productivity and Save Energy |
![]() |
AC890PX-M Modular Chassis High Power AC Drive - Power 110 to 400kW @ 400 and 690V AC - Modular power components concept - Low MTTR and high reliability - Wide comms options. - Operating modes > Volts/Hertz > Sensorless vector > Full flux vector - Motor compatibility > AC Induction > Torque motors > PMAC servo motors - Feedback options > Sin/Cos encoder > enDat encoder 2.1 > Incremental encoder > Resolver |
![]() |
AC890 Series High Performance Modular Systems Drive - Ratings – 0.75kw to 90kw CT - I/c Voltage – 230V, 400V and 500V AC - Applications – Winders, process lines, phase control, load sharing - Very powerful software - Peer to peer available - Can run PMAC motors, - Most feedback options possible, > Sin/Cos encoder > enDat encoder 2.1 > Incremental encoder > Resolver - Common DC bussing very easy |
![]() |
AC690 - Powerful software - Very reliable - Wide range of comms options - 0.75 to 900kW. - Open loop “Volts / Hz” Drives, Sensorless vector, closed loop controls. - Active Front End |
![]() |
Global DC Drive Solutions to Maximise
Flexibility and Increase performance |
With 40 years of worldwide application experience, Parker assists its customers in improving productivity and reducing energy consumption with a comprehensive, robust range of DC drives and drive systems. Parker DC drive products are sold, supported and serviced worldwide, with solutions from simple speed control to complex multi-motor coordinated process control. Parker DC drive products are easy to configure and commission, with simple but flexible function block-based configuration tools and connectivity with all major industrial fieldbus networks. |
Single phase Analog DC Drives - 506, 507, & 508 series ( Armature 3, 6 and 12A ratings) - 512C ( 2Q) & 514C ( 4Q) series with fully isolated controls ( Armature 4, 8, 16 and 32A with 3A Field) |
![]() |
![]() |
Fly Shearing Line |
![]() |
Industrial Applications |
Parker Automation Group has manufacturing operations in North America, Europe, Asia, and Latin America, offering customers unparalleled local delivery, service, and support, as well as products that conform to regional certification requirements while meeting global and industry-specific quality and reliability standards. The group’s component, subsystem,and system level solutions serve both high-volume OEMs and custom machine builders, providing them with the mix of features and performance they need to engineer success every day. |
![]() |
Marine - Frequency conversion |
Featured Solutions: - 890 Series AC drive - Powerful software - Absolute encoder feedback - Common DC bussing - Peer to peer communication - 590P Series DC Drive - Easy and flexible software - Peer to peer communication - Wide range of communication options |
Featured Solutions: - 890PX Series Inverters - Power upto 2MW - Complete solution including LC filters - Certifications as per requirement - Marine rated |
![]() |
Test Rig |
Featured Solutions: - 890P Series AC drive - 890P on common DC bus - Total solution - Powerful software with master-Slave as standard - Upto 2MW - AFE solutions - 590P Series DC Drive - Powerful and flexible software - Solutions available upto 6000A - Retrofit with existing stacks possible |
![]() |
Pipeline Extruder Line |
Featured Solutions: - 590P DC Drive Series - Easy and flexible software - Peer to peer communication - Wide range of communication options - AC30V Series AC Drives - High reliability - Flexible - Wide range of communication options - AC10 Series AC Drives - High reliability - Economical - High torque at low speeds |
Featured Solutions: - AC30V Series AC Drives - AC30V closed loop with ethernet as standard and codesys tool - AC30V Flexibility - Turnkey Solution - 590P Series DC Drives - Winder software as standard - Load sharing possibility - 690P Series AC Drives - Winder software as standard - Common DC bus - AFE - 890P Series AC drives - Winder software as standard - Common DC bus - Very powerful software |
Wiring and cable / Converting |
Featured Solutions: - 890PX Grid Tie System - Upto 2MW - Indoor and outdoor types - Complete solutions with HMI, PLC and LC Filters - Powerful software with UL 1747 compliance - >98% efficiency - Complete solutions including battery containers |
Energy Storage System- Frequency Regulation |
Double-Click to Edit |
|
![]() |
Contact us |
![]() |
Please contact us on sales inquiry or technical support ! |
![]() |
![]() |
Parker is an industry leading manufacturer of utility scale grid tie inverters used in energy storage power conversion systems.At Parker, we engineer solutions wherever there is a need for highly efficient power conversion, for a better way to harvest renewable energy, to improve grid stability, or to reduce transmission and distribution expenses. Our technologically advanced products will help in realizing the requirements of even the most demanding applications.Our global presence will also benefit the customer is whatever locations they are. |