Parker Hannifin
Engineering Your Success

Parker QuickFit—Hands down, a better way to change oil

Parker QuickFit—Hands down, a better way to change oil

Parker’s QuickFit Oil Change System introduces a cleaner, faster process of changing engine oil.

Have you been looking for a faster, cleaner way to change engine oil? Let’s see a show of hands.  

Now there’s a way to change the oil in your equipment, machinery or vehicles without ending up with a mess on your hands. With Parker’s new QuickFit Oil Change System, you’ll wash your hands of the old, dirty, time-consuming oil change process. 
 
The complete QuickFit Oil Change System simplifies this required maintenance job while saving time, reducing spills and increasing safety. The centerpiece of the system is the QuickFit valve that serves as an accessible, single point connection that allows oil extraction directly into the final waste containment. No more oil pans or spills. 
 
The same connection point is then used to refill the system with new oil. It's an easy and fast three-step process—purge the filter, evacuate old oil and refill with new oil. All from a single connection point.  
 
The future of changing oil has arrived – The QuickFit Oil Change System.   
Make your oil change process easier.
Complete the form below to receive information about how QuickFit can help.

1. Purge Filter

  • Attach compressed air supply to Filter Purge Tool
  • Connect Purge Tool to QuickFit Valve
  • Hold lever on Filter Purge Tool for 10 seconds to push oil through filter into engine sump
  • Disconnect Filter Purge Tool
Purge Filter

2. Evac Oil

  • Connect waste oil suction hose (with FEM female quick coupler) to QuickFit Valve
  • Turn on waste oil pump to remove oil from engine sump
  • Replace oil filter while the pump is removing the oil from the sump
  • When oil is removed from engine sump, disconnect waste oil line
Evac Oil

3. Refill Oil

  • Connect clean oil hose (with FEM female quick coupler) to QuickFit Valve
  • Turn on oil pump to refill clean oil through new oil filter
  • Disconnect clean oil line when refilled to capacity
QuickFit Oil Change System from Parker Hannifin
The QuickFit system provides an accessible, single point connection
Reduce the total number of steps in the oil change process
Cleaner and safer oil changes with QuickFit from Parker

Parker Hannifin Corporation
Quick Coupling Division
8145 Lewis Road
Minneapolis, MN 55427 USA
Ph: +1 (763) 544-7781
FOLLOW US
©2023 Parker Hannifin  |  Privacy Policies