Link
PROPOR TFF filters have been specially designed for use in biopharmaceutical microfiltration and ultrafiltration applications.
PROPOR TFF Hollow Fibre Cross Flow Filters
Overview
Single-Use TFF Operations
Membrane Characteristics
PROPOR TFF is available three formats to meet the needs of your application:



MICROFILTRATION
  • Post-centrifugation clarification
  • Cell recovery and washing
  • Inclusion body processing
  • E. coli lysate clarification
  • Clarification of mammalian cell cultures
ULTRAFILTRATION
  • Vaccine purification and concentration
  • Recombinant protein concentration and diafiltration
SINGLE-USE
REUSABLE
AUTOCLAVEABLE
Supplied glycerin-free and ready to use, PROPOR TFF single-use filters provide maximum cross-flow performance with minimal preparation and installation time.
PROPOR TFF reusable filters provide maximum process performance and high product yield while allowing for more efficient post-use module cleaning.
PROPOR TFF autoclaveable filters provide all the benefits of the single-use product with the added flexibility of autoclave sterilizations. 
Scale-Up
TFF Automation
Documents