Please fill in or make corrections to the form below if you would like to be contacted by a Parker Drives Territory Manager regarding the AC10.
For Economical Speed Control of AC Motors
Sensorless Vector or Volts/Hertz
Induction or PMAC Motors
  Want more information on AC10? 

The Parker AC10 series, a simple, reliable and economical AC motor speed control, is now available through 250 HP, and in a rugged NEMA 4X/IP66 enclosure through 20 HP. With features normally only associated with higher specification drives, including sensorless vector mode, output frequency up to 590Hz, and a full 150% overload at 0.5 Hz for 1 minute, AC10 provides an optimized solution for machine builders looking for a compact, cost-effective, UL listed drive without compromising on performance.

AC10 is designed to reduce the time and effort required to install, setup and commission through its easy to use integrated keypad. It will run either AC induction or permanent magnet AC motors. Minimal wiring requirements and two easily accessed terminal rails make AC10 fast and simple to install, having you up and running in no time at all. Auto-tuning sensorless vector mode takes AC10 beyond simple V/Hz control allowing users requiring greater dynamic speed or torque control for their application to benefit from the drives enhanced 0.5% speed and 5% torque accuracy.

Proven technology and manufacturing techniques ensure AC10 will deliver outstanding levels of performance day in, day out ensuring maximum uptime and productivity. With conformally coated PCBs as standard, AC10 is able to withstand even the most arduous class 3C3 environment which many other drives in this class would struggle with, allowing you to operate AC10 with the utmost confidence in more applications.

Download a manual
Click on the image to receive a PDF of the AC10 IP66 Installation Manual. 
Configure your AC10 here:

Download a manual
Click on the image to receive a PDF of the AC10 IP20 Installation Manual. 
Follow us on Twitter @ParkerElectro
IP20 ratings to 250 HP                                           NEMA 4X/IP66 ratings to 20 HP

Parker AC10 Variable Frequency Drives

Download a catalog
Click on the image to receive a PDF of the 20 page AC10 catalog, including both new products.
RESOURCES
Download a substitution guide
Click on the image to receive a PDF of the AC650 to AC10 replacement guide