Linear Motor Technologies from Parker 
Please follow us on social media
Parker Hannifin Corporation
Electromechanical & Drives Division
9225 Forsyth Park Dr.
Charlotte, NC 28273
MX80
Trilogy T Series
mSR
• Linear servo motor tables pre-engineered as "plug and play" 
   modules
• Velocity to 3 m/sec and acceleration to 
• Compatible with 400XR mounting patterns for multi-axis systems
LXR
• Miniature, dual square rail guided, linear motor positioners 
   in two different form factors
• Delivers a combination of modularity, flexibility, and performance
   in an extremely compact package
• Common tapped mounting holes and dowel locating holes to
   easily create multi-axis systems with other Parker linear 
   positioners
• Precision and standard grades available
• Submicron repeatability
• High duty performance 
• Simple, high value linear motor positioners built around Ironless
  motors
• Broad product series offered
• Various construction, motor, and encoder options
Parker Product Info
I-Force Series
Ripped Ironcore Series
ML18 Ironless Series
• Three series of motors (R7, R10, R16) with 3 different coil
   lengths
• Peak forces to 9342N (2100lb), Continuous forces to 2348N
  (528lb)
• Two lengths of modular magnet tracks allow unlimited length of
   travel
• High performance in a compact solution
• Three coil lengths available 
• Peak force up to 50.1 N
• Four product series (110, 210, 310, 410) with up to 6 different 
  coil lengths
• Two lengths of modular magnet tracks allow unlimited length
   of travel
• Peak accelerations up to 15g and speeds to 350 inches/sec
NEXT:
Click on a product image to find out more...
Custom Linear Motor Stages
For applications where a standard product just won't do the job, Parker offers custom solutions. Learn more HERE.