CNG/LNG Fueling
Seal-Lok™ for CNG O-ring Face Seal (ORFS) Fittings: Leak-free,
vibration-resistant ORFS threaded connections available in inch (1/4"
to 3/4") and metric (6 mm to 20 mm) sizes for high- or low-pressure CNG
applications sing hard tube or hose. Seal-Lok for CNG provides a zero
clearance fitting system that allows for ease of assembly in tight
installation areas.
- Resistant to over-torque up to 200%.
- Unlimited reusability with only seal replacement needed.
- Tested
and certified by TUV to ECE R110, ANSI NGV3.1-2012 / CSD 12.3-2012, and
ISO 15500 in the following materials: steel, stainless steel, and XTR
(zinc nickel) plated.
- Seal-Lok Xtreme available for LNG applications.
Read the press release.
5CNG High-Pressure CNG Hose: Conveys
CNG from the storage tank to the dispenser and into the vehicle. Very
flexible and easy to install with faster routing and simple maintenance.
Robust, electrically conductive hose design resists fatigue, corrosion,
and environmental effects. Available in a bonded twin-line
construction. Conforms to and listed per: NFPA 52, ANSI/IAS NGV 4.2, and
CSA 12.52.
Download the bulletin. Read the press release.
CPI™ Tube Fittings: Single ferrule tube fittings of precision-engineered parts designed to provide secure, leak-proof joints. Suparcase®
ferrule provides strong mechanical and anti-vibration hold on the tube.
Molybdenum coated nut with fine pitch threads ensure no galling.
Superior performance in mechanical pulsing and vibration applications
such as compressors and dispensers. Single ferrules minimize chances of
incorrect assembly and eliminate O-rings.
A-LOK® Tube Fittings: Two
ferrule tube fittings of precision-engineered parts designed to provide
secure, leak-proof joints. Manufactured to the highest quality
standards. Available in a broad range of sizes, materials and
configurations. Superior make and remake performance due to Suparcase® ferrules means years of trouble-free application at CNG/LNG stations.
Valves and Manifolds: High integrity, precision instrumentation check, bleed/purge, needle,
and pressure relief valves and manifolds for all isolation, regulation,
direction control and over-pressure protection applications.
Bestobell Cryogenic Valves: The broadest portfolio of cryogenic
valves for rail, marine, and on-board fuel control. Technically advanced
and precision engineered, these cryogenic valves are available in a
comprehensive range of types including globe, actuated, gate, ball,
wafer ball, safety and thermal relief, pressure regulator, pressure
build up, lift and swing check, manifold and more.
|