Parker Logo Engineering Your Success
image3 image2 image1 image2 image3

THIS IS COMPLETE CONTROL

Redefining proportional valve performance in ventilator instruments

The Parker LM-Pro proportional valve provides unparalleled flow control to meet your application needs

LM-Pro Product Image


Parker LM-Pro

Linear Motor Proportional Valve

Advancements in Noise Reduction Techniques for Medical Equipment Manufacturers

 

The Parker LM-Pro miniature proportional valve provides unparalleled flow control capabilities to meet your OEM application needs. The LM-Pro uses a Patent Pending Linear Motor actuation technology that provides exceptional resolution over a longer stroke and lower power consumption than traditional solenoid or voice coil actuation. With a linear controllable flow range from 0.5 to 540 slpm, pressure capability up to 100PSI (6.9 Bar), and typical power consumption of less than 2 Watts, the LM-Pro is a true, one size fits all, proportional valve. This unrivaled performance capability combined with the simplicity of a face mounted/ported design make the LM-Pro valve an ideal solution for your dynamic flow control needs.

Features:

  • Unparalleled Controllable Range: LM-Pro enables accurate low and high flow rate control
  • Low Power: Typical operation under 2W
  • Long Life: Tested to 100 million cycles
  • Impressive Package Size: Light weight, highest flow range in its class
  • Simple Integration: Face mount porting and optional filter reduces manifold complexity

FAST TURN EVALUATION SAMPLES

Fill out the form below to request a sample


Best in class performance

LM-Pro Model 2

Typical Air Flow with 12 VDC Coil

 



With a linear controllable flow range from 0.5 to 540 slpm, pressure capability up to 100PSI (6.9 Bar), and typical power consumption of less than 2 Watts, the LM-Pro is a true,one-size-fits-all proportional valve


  • Basic Control: The Parker LM-Pro valve can be controlled by either voltage or current; however, it is highly recommended that current control be employed to ensure the most repeatable valve flow performance.

  • PWM Control: For PWM control, the signal applied to the valve should have a frequency of 5 kHz or greater. Optimum frequency will be application dependent.

Typical Applications

Ventilator Inspiratory Flow

 



Ventilator Expiratory Flow

 


Catalogs

Solenoid Catalog

Liquid Catalog

Proportional Catalog

Diaphragm Catalog

EPC Catalog

Regulator0 Catalog

Parker Precision Fluidics - Quick Links

Parker Precision Fluidics

26 Clinton Drive, Unit 103

Hollis, NH 03049

Ph: 603-595-1500

Parker.com/ppf

Follow Us

Follow Parker Hannifin on social media