Designing systems ranging from "smart" hydraulic cylinders to state-of-the-art motor controls, Parker solutions optimize turbine upgrades and enable OEMs with critical technologies that include: hydraulics, pneumatics, and electromechanical systems to seamless piping and sealing solutions used inside the turbine, to fluid conveyance, filtration, purification and condition monitoring systems. In concert with expert vertical system integrators, Parker provides end-to-end support and, including custom system design, project management and field support throughout the entire construction cycle. View Brochure: Parker's Water Energy - Hydro Solutions
From “micro-hydro” to “mega-dams,” Parker delivers a full array of solutions spanning the filtration, fluid conveyance and hydraulic actuation systems for today's gate actuation systems and governance control applications. We also offer Global Shield™, an innovative solution in corrosion resistant shielding for key components.
July 14-17, 2015 | Portland, Oregon
Visit us at Booth #10071
Visit Booth #10071 at HydroVision
FLUID CONVEYANCE
 HYDRAULIC
ACTUATION
with 
Smart Sensor and Remote Monitoring
Oil Filtration, Purification & Condition Monitoring
Featured Solutions for Hydro-Electric Power Generation Environments
Fluid Conveyance
Oil Filtration, Purification & Condition Monitoring
PARKER'S MOBILE TECHNOLOGY EXHIBIT
See below for luncheon event on  7/15!
OIL FILTRATION, PURIFICATION  &  CONDITION MONITORING 
NEW! ROD COATING TECHNOLOGY
Specifically designed to enhance Parker cylinder performance in hydro-dam and wave and tidal applications with demanding corrosion resistance requirements. When compared to traditional rod coatings, Global Shield provides significant improvements over traditional chrome coatings.

   • Lower Friction – no need for lubrication
   • Stronger Adhesion to the carbon steel substrate
   • More Ductile & Tough so when the rod bends, it does too
   • Engineered Hardness (HRC 54 minimum) for maximum
      wear-resistance (eliminates surface micro-cracks and
      delamination.)
INTELLINDER
"Smart" Hydraulic Cylinder with Sensor
NEW! GLOBAL SHIELD™ ROD COATING
A new standard in corrosion-
resistant technology!
Technology Innovations for Today's Hydro-Electric Plants and Dam Operations
Control Solutions for turbine and generator governance and gate actuation systems
Targeted for hydro-electric gate actuation and governor control, the Intellinder is an enhanced addition to the company's long established line offering in hydraulic cylinders. Featuring the first "intelligent" externally mounted sensor! Contact: Parker Industrial Cylinder Division at 847-298-2400
SensoNODE Mobile Sensor
SensoNODE™
Mobile sensor for liquid & gas condition monitoring applications
(Smart BlueTooth® technology) This low-power mobile wireless sensor monitors your equipment and system’s pressure, humidity, and temperature, and transmits real-time analytics to your iOS 8 mobile device, using Parker's proprietary SCOUT mobile technology.
Parflange F37 Seamless Piping Solution
The compact Parker Sentinel system is optimized for oil and hydraulic fluid reservoir systems of up to 1000 gallons and is 75% smaller and lighter than traditional purification systems. Serving three main functions, removing water, degassing and removing solid particles, the system is highly efficient and uses 1/3 less energy than larger units.
SENTINEL PURIFICATION SYSTEM
For Hydraulic Fluid and Oil Purification
Sentinel Purification System
Parker's Parflange F37 family of seamless/non-welded stainless piping piping solutions reduces potential failure points from traditional welded pipe systems.
PARFLANGE F37 "SEAMLESS" PIPING
Part of Parker's Complete Piping Solutions (CPS)
Ideal for gearboxes and lubrication systems in hydro dam applications, the IPD from Parker delivers independent monitoring of system contamination trends, featuring early warning LED or digital display indicators for variable contamination levels and moisture % RH.
ICount Particle Detector and Condition Monitoring Systems
ICount Oil Sampler
ICOUNT OIL SAMPLER (IOS)
Portable Condition Monitoring for Hydraulic Oil and Fuel Systems
ICOUNT PARTICLE DETECTOR & CONDITION MONITORING SYSTEMS
The IOS uses Parker's proven laser detection technology, which delivers precise, repeatable, reproducible results in real time detection of both particulates, down to 4 microns (c) and dissolved water.
Visit Parker's Mobile Technology Exhibit on July 15th (lunch & transportation provided)
 & Register for your Complimentary Expo Pass
Parker's Mobile Technology Exhibit
SPECIAL EVENT
Global Shield Rod Coating
Rod Coating Technology
SPECIAL EXPO EVENT FROM PARKER & COMPLIMENTARY SHOW PASS
Fill out the form at the bottom of this page to RSVP for the Mobile Technology Exhibit  (lunch and transportation provided) and to access your complimentary expo pass.
©2015 Parker Hannifin Corporation
Please join us at HydroVision, Booth #10071 and sign up below to visit our Mobile Technology Exhibit for a special viewing July 15th!

Complimentary Expo Pass
Use the form to the right to access your show pass. A new window will open after you submit with links to download the pass. Please don't forget to check the box if you want to RSVP for our Mobile Technology Exhibit.
RSVP to confirm your interest in visiting Parker’s Mobile Technology Exhibit on 7/15 and access your Complimentary Expo Pass below

View our solutions on display at this year's HydroVision Expo, July 14-17 in Portland, Booth #10071 and also arrange an exclusive visit on July 15th to our Mobile Technology Showcase Exhibit in the greater Portland area (lunch and transportation provided). This event is hosted by Parker and its local Portland partner, Western Integrated Technologies. Register to be contacted using the form on right, and learn more about our unique technologies and products in a relaxed setting (limited invitations- please RSVP by July 6th).

Parker Hannifin Corporation
Energy Platform Solutions
6035 Parkland Blvd
Cleveland, OH  44124
renewables@parker.com

Visit the Mobile Technology Exhibit while at HydroVision
Intellinder Smart Hydraulic Cylinder
Intellinder Smart Hydraulic Cylinder