Eliminate Shutdowns, Extend Baghouse Filter Life and Increase ROI in Foundry Applications
When dust collection systems are plagued by maintenance issues, foundries can realize tens of thousands of dollars in inefficiencies. If the issues are unrecognized or ignored, the costs will multiply quickly resulting in lengthy shutdowns. This was the case with a large foundry located in the Midwestern United States.

Download this case study and learn how the company

  • Saved over 200K in labor in filter costs annually.
  • Reduced the differential pressure by more than 50% with no emissions.
  • Eliminated shutdowns.
  • Extended baghouse filter life by 5X.
Foundry eliminates shutdowns - download the case study
Send Me the Case Study
Complete the form below for a link to download the case study. We'll also email a link to you.


Parker Hannifin
Industrial Gas Filtration & Generation Division
11501 Outlook Street, Suite 100
Overland Park, KS 66211 USA
Ph: 800-821-2222

┬ęParker Hannifin 2019
Follow Us