Contact us
For more information on ETT linear motors or to speak to one of our Technical Application Engineers, please fill out the form below.
The ETT rod-style linear motor
The ETT rod-style linear motor is capable of delivering significant thrust values of up to 2083 N peak force, travel speeds of up to 8m/s and acceleration of up to 350 m/s2.
Precise control and positioning are guaranteed through the use of a 1 Vpp Sine/Cosine encoder.

  • Delivers excellent position control
  • Simplifies mechanical integration into an existing system
  • Reduces maintenance requirements and cost
  • Minimises supply chain costs

Discover more by looking at the ETT catalogue!